OBIC0100-115-230V
1SNA645022R2700
4013614507908
OBIC0100-115-230VUC Optocoupler R600 A1-A2=115-230VAC/DC,4.5-58VDC/1 mA-100 mA,Transistor
Screw optocoupler OBIC0100-115-230V: 115-230VAC/DC Rated control supply voltage/ solid-state output rated 4.5-58VDC, 1 mA up to 100 mA with integrated LED
10 piece
85369095
6 mm
67.5 mm
70 mm
0.02 kg
Boxed optocoupler R600
115 ... 230 V AC/DC
solid-state output
4.5 ... 58VDC / 1 mA ... 100 mA
Screw Terminals
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 60947-5-1
UL 508
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 10 piece
73 mm
80 mm
71 mm
0.23 kg
3472596450229
K
EC001504 - Optocoupler
V11.0 : 27371604
39122331
2712053
4029167