RB121-230VUC
RB121-230VUC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

RB121-230VUC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Interface Relays and Optocouplers
- Show Less..
No label translation
General Information
Extended Product Type:
RB121-230VUC
Product ID:
1SNA645004R0400
EAN:
4013614507755
Catalog Description:
RB121-230VUC Interface relay R600 1c/o,A1-A2=230VAC/DC,5-250VAC/10mA-6A
Long Description:
The RB121-230VUC is a boxed interface relay with screw terminals, which can be seemlessly snap-on mounted onto a DIN Rail. The relay is soldered into device housing, ensuring a high resistance against vibration.This relay operates with a 230 V AC/DC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at  250 V / 6 A. This 6mm wide boxed interface relay may be used for electrical isolation, amplification and signal matching and enables the switching of high currents on a small footprint. It has an integrated LED, which provides the visual indication of the energization of the relay coil and UL 94-V0 certified device housing, improving safety by providing high levels flame retardation. Jumper bars are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614507755
Minimum Order Quantity:
10 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_05
Instructions and Manuals:
1SVC645000M9000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC128947_EPLAN
Dimensions
Product Net Width:
6 mm
Product Net Height:
67.5 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
0.02 kg
Technical
Function:
Boxed interface relay R600
Sub-Function:
Relay with built in LED
Rated Control Supply Voltage (Us):
230 V AC/DC
Output:
1 c/o (SPDT) contact
Output Signal:
5 ... 250VAC / 10mA ... 6A
Terminal Type:
Screw Terminals
Degree of Protection:
IP20
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60947-5-1

UL 508
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Certificates and Declarations
CB Certificate:
CB_DK-53188-UL
CCC Certificate:
CCC_2017010303941444
CQC Certificate:
CQC_2017010303941444
CSA Certificate:
CSA_254821
cUR Certificate:
cUR_E352056
Declaration of Conformity - CCC:
CCC_2020980303000254
Declaration of Conformity - CE:
1SVD982016-0001
Declaration of Conformity - UKCA:
1SVD982016-1000
LR Certificate:
LR_16_20068
UR Certificate:
UR_E352056
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
73 mm
Package Level 1 Depth / Length:
80 mm
Package Level 1 Height:
71 mm
Package Level 1 Gross Weight:
0.23 kg
Package Level 1 EAN:
3472596450045
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001437 - Switching relay
ETIM 8:
EC001437 - Switching relay
ETIM 9:
EC001437 - Switching relay
eClass:
V11.0 : 27371601
UNSPSC:
39122331
E-Number (Finland):
2712040
E-Number (Sweden):
4001150
No downloads available
EPLAN DATA RB121-230VUC
2D & 3D Data RB121-230VUC
6.3.0.53655