The RB121-24VUC is a boxed interface relay with screw terminals, which can be seemlessly snap-on mounted onto a DIN Rail. The relay is soldered into device housing, ensuring a high resistance against vibration.This relay operates with a 24 V AC/DC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at  250 V / 6 A. This 6mm wide boxed interface relay may be used for electrical isolation, amplification and signal matching and enables the switching of high currents on a small footprint. It has an integrated LED, which provides the visual indication of the energization of the relay coil and UL 94-V0 certified device housing, improving safety by providing high levels flame retardation. Jumper bars are available as accessories.