41Z07
41Z07
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z07

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL41F
- Show Less..
No label translation
General Information
Extended Product Type:
41Z07
Product ID:
1SLM004100A1945
EAN:
8000126126105
Catalog Description:
Enclosure accessories cover  MISTRAL41F accessories, 12 modules, 1 row(s), Dimensions: 150 mm x 228 mm x 0.028 m
Long Description:
Central blind panel 12M MISTRAL41F;Central blind panel 12M MISTRAL41F
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
MISTRAL41F
Suitable for Product Class:
Mistral41F
Model Number:
Other
Number of Rows:
1
Accessory Type:
cover
DIN Place Units:
12
Glow Wire Test:
650
Design
Enclosure Material:
thermoplastic
Material:
Plastic
RAL Number:
RAL 9016 - Traffic White
Color:
Traffic white
Number of Modules:
12
Material Compliance
RoHS Information:
1SLT00003R2E0
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1SLC801013D0201
Dimensions
Width in Number of Modular Spacings:
12
Product Net Width:
228 mm
Product Net Height:
150 mm
Product Net Depth / Length:
0.028 m
Product Net Weight:
0.135 kg
Container Information
Package Level 1 Units:
box 20 piece
Package Level 1 Width:
0.131 m
Package Level 1 Height:
0.314 m
Package Level 1 Depth / Length:
0.274 m
Package Level 1 Gross Weight:
2.7 kg
Package Level 1 EAN:
8000126126129
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC002617 - Cover / infill panel / identification strip (enclosure/cabinet)
ETIM 9:
EC002617 - Cover/infill panel/identification strip (enclosure/cabinet)
eClass:
V11.0 : 27182810
Object Classification Code:
U
No downloads available
There are no related links available
6.3.0.53655