41Z93
1SLM004100A1917
8000126133943
MISTRAL41F accessories door , 1 row(s), 6 modules, Door: Single , Transparent , Plastic , blue petrol
Transparent door 6M MISTRAL41F;Transparent door 6M MISTRAL41F
MISTRAL41F
Mistral41F
1
door
Single
Untreated
Transparent
thermoplastic
Plastic
Yes
6
Protective door
blue petrol
True - contains substances > 0.1 mass percentage
20240429
IP41
192 mm
120 mm
0.105 m
0.075 kg
box 20 piece
0.265 m
0.28 m
0.395 m
1.5 kg
8000126133998
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
V11.0 : 27182204
U