Loading Images..
No label translation
General Information
Extended Product Type:
41Z84
Product ID:
1SLM004100A1916
EAN:
8000126134292
Catalog Description:
MISTRAL41F accessories door , 1 row(s), 6 modules, Door: Single , Transparent , Plastic , Traffic white
Long Description:
Opaque door 6M MISTRAL41F;Opaque door 6M MISTRAL41F
Technical
Suitable For:
MISTRAL41F
Suitable for Product Class:
Mistral41F
Number of Rows:
1
Accessory Type:
door
Door Type:
Single
Surface Finishing:
Untreated
Door Surface Finishing:
Transparent
Enclosure Material:
thermoplastic
Material:
Plastic
Transparent Door:
No
DIN Place Units:
6
Model Number:
Protective door
Color:
Traffic white
Material Compliance
RoHS Information:
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
Dimensions
Product Net Width:
192 mm
Product Net Height:
120 mm
Product Net Depth / Length:
13.5 mm
Product Net Weight:
0.075 kg
Container Information
Package Level 1 Units:
box 20 piece
Package Level 1 Width:
0.265 m
Package Level 1 Height:
0.28 m
Package Level 1 Depth / Length:
0.395 m
Package Level 1 Gross Weight:
1.5 kg
Package Level 1 EAN:
8000126134599
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.0 : 27182204
Object Classification Code:
U
No downloads available