41Z84
1SLM004100A1916
8000126134292
MISTRAL41F accessories door , 1 row(s), 6 modules, Door: Single , Transparent , Plastic , Traffic white
Opaque door 6M MISTRAL41F;Opaque door 6M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
1
door
Single
Transparent
6
650
Untreated
thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
192 mm
120 mm
13.5 mm
0.075 kg
box 20 piece
0.265 m
0.28 m
0.395 m
1.5 kg
8000126134599
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U