41Z91
1SLM004100A1914
8000126124125
MISTRAL41F accessories door , 3 row(s), 56 modules, Door: Single , Opaque , Plastic , Traffic white
Opaque door 54M MISTRAL41F;Opaque door 54M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
3
door
Single
Opaque
56
650
Untreated
thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
430 mm
458 mm
0.108 m
0.685 kg
box 5 piece
0.43 m
0.12 m
0.55 m
3.425 kg
8000126124163
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U