41Z99
1SLM004100A1913
8000126124668
MISTRAL41F accessories door , 2 row(s), 36 modules, Door: Single , Transparent , Plastic , blue petrol
Transparent door 36M / 72M MISTRAL41F;Transparent door 36M / 72M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
2
door
Single
Transparent
36
650
Untreated
thermoplastic
Plastic
Yes
blue petrol
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
430 mm
293 mm
0.108 m
0.6 kg
box 10 piece
0.265 m
0.28 m
0.395 m
6 kg
8000126125627
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U