41Z90
1SLM004100A1912
8000126120042
MISTRAL41F accessories door , 2 row(s), 36 modules, Door: Single , Opaque , Plastic , Traffic white
Opaque door 36M / 72M MISTRAL41F;Opaque door 36M / 72M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
2
door
Single
Opaque
36
650
Untreated
thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
430 mm
293 mm
0.108 m
0.6 kg
box 10 piece
0.265 m
0.28 m
0.395 m
6 kg
8000126120127
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U