41Z88
1SLM004100A1908
8000126120486
MISTRAL41F accessories door , 1 row(s), 24 modules, Door: Single , Opaque , Plastic , Traffic white
Opaque door 24M / 48M MISTRAL41F;Opaque door 24M / 48M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
1
door
Single
Opaque
24
650
Untreated
thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
320 mm
293 mm
0.108 m
0.276 kg
box 15 piece
0.32 m
0.22 m
0.36 m
4.14 kg
8000126120509
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U