41Z87
1SLM004100A1906
8000126124446
MISTRAL41F accessories door , 1 row(s), 18 modules, Door: Single , Opaque , Plastic , Traffic white
Opaque door 18M MISTRAL41F;Opaque door 18M MISTRAL41F
MISTRAL41F
Mistral41F
1
door
Single
Untreated
Opaque
thermoplastic
Plastic
No
18
Protective door
Traffic white
True - contains substances > 0.1 mass percentage
20240429
IP41
430 mm
128 mm
0.108 m
0.135 kg
box 20 piece
0.3 m
0.4 m
0.27 m
2.7 kg
8000126124477
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
V11.0 : 27182204
U