41Z95
1SLM004100A1905
8000126126228
MISTRAL41F accessories door , 1 row(s), 12 modules, Door: Single , Transparent , Plastic , blue petrol
Transparent door 12M MISTRAL41F;Transparent door 12M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
1
door
Single
Transparent
12
650
Untreated
thermoplastic
Plastic
Yes
blue petrol
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
320 mm
128 mm
0.108 m
0.1 kg
box 20 piece
0.32 m
0.22 m
0.36 m
2 kg
8000126126273
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U