41Z86
1SLM004100A1904
8000126124040
MISTRAL41F accessories door , 1 row(s), 12 modules, Door: Single , Opaque , Plastic , Traffic white
Opaque door 12M MISTRAL41F;Opaque door 12M MISTRAL41F
MISTRAL41F
Mistral41F
1
door
Single
Untreated
Opaque
thermoplastic
Plastic
No
12
Protective door
Traffic white
True - contains substances > 0.1 mass percentage
20240429
IP41
320 mm
128 mm
0.108 m
0.1 kg
box 20 piece
0.32 m
0.22 m
0.36 m
2 kg
8000126124088
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
V11.0 : 27182204
U