41Z94
41Z94
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41Z94

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. Accessories for Empty Consumer Units
- Show Less..
No label translation
General Information
Extended Product Type:
41Z94
Product ID:
1SLM004100A1903
EAN:
8000126124583
Catalog Description:
MISTRAL41F accessories door , 1 row(s), 8 modules, Door: Single , Transparent , Plastic , blue petrol
Long Description:
Transparent door 8M MISTRAL41F;Transparent door 8M MISTRAL41F
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
MISTRAL41F
Suitable for Product Class:
Mistral41F
Model Number:
Protective door
Number of Rows:
1
Accessory Type:
door
Door Type:
Single
Door Surface Finishing:
Transparent
DIN Place Units:
8
Glow Wire Test:
650
Design
Surface Finishing:
Untreated
Enclosure Material:
thermoplastic
Material:
Plastic
Transparent Door:
Yes
Color:
blue petrol
Number of Modules:
8
Material Compliance
RoHS Information:
1SLT00003R2E0
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Environmental Information:
1SLC801013D0201
Dimensions
Product Net Width:
232 mm
Product Net Height:
128 mm
Product Net Depth / Length:
0.108 m
Product Net Weight:
0.08 kg
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
0.32 m
Package Level 1 Height:
0.22 m
Package Level 1 Depth / Length:
0.36 m
Package Level 1 Gross Weight:
0.8 kg
Package Level 1 EAN:
8000126124644
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
1SLC801013D0201
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.0 : 27182204
Object Classification Code:
U
No downloads available
There are no related links available
6.3.0.53655