41Z94
1SLM004100A1903
8000126124583
MISTRAL41F accessories door , 1 row(s), 8 modules, Door: Single , Transparent , Plastic , blue petrol
Transparent door 8M MISTRAL41F;Transparent door 8M MISTRAL41F
MISTRAL41F
Mistral41F
1
door
Single
Untreated
Transparent
thermoplastic
Plastic
Yes
8
Protective door
blue petrol
True - contains substances > 0.1 mass percentage
20240429
IP41
232 mm
128 mm
0.108 m
0.08 kg
box 10 piece
0.32 m
0.22 m
0.36 m
0.8 kg
8000126124644
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
V11.0 : 27182204
U