41Z83
1SLM004100A1900
8000126126136
MISTRAL41F accessories door , 1 row(s), 4 modules, Door: Single , Opaque , Plastic , Traffic white
Opaque door 4M MISTRAL41F;Opaque door 4M MISTRAL41F
MISTRAL41F
Mistral41F
Protective door
1
door
Single
Opaque
4
650
Untreated
thermoplastic
Plastic
No
Traffic white
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
152 mm
120 mm
13.5 mm
0.07 kg
box 20 piece
0.32 m
0.22 m
0.36 m
1.4 kg
8000126126211
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.0 : 27182204
U