41A18X42
1SLM004100A1210
Mistral41F
8000126118919
Consumer unit , Flush mounting, 72 modules, 4 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 735 mm x 430 mm x 127 mm
MISTRAL41F flush transparent door 72M;MISTRAL41F transparent door 72M
82 W
0
4
Snap Function
assembled with device carrier
Door
Flush mounting
Single
Transparent
thermoplastic
Plastic
Yes
with Notch
72
RAL 9016 - Traffic White
Traffic white
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
18
430 mm
735 mm
127 mm
5.05 kg
93 mm
box 1 piece
460 mm
142 mm
751 mm
8000126118988
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U