41A18X32
1SLM004100A1209
Mistral41F
8000126113976
Consumer unit MISTRAL41F, Flush mounting, 54 modules, 3 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 600 mm x 430 mm x 127 mm
MISTRAL41F flush transparent door 54M;MISTRAL41F transparent door 54M
0
3
Snap Function
assembled with device carrier
Door
Single
Transparent
54
No Terminals
650
59 W
thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
18
430 mm
600 mm
127 mm
4.05 kg
93 mm
box 1 piece
460 mm
142 mm
614 mm
8000126113983
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U