41A12X42
1SLM004100A1208
Mistral41F
8000126114133
Consumer unit , Flush mounting, 48 modules, 4 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 735 mm x 320 mm x 107 mm
MISTRAL41F flush transparent door 48M;MISTRAL41F transparent door 48M
0
4
Snap Function
assembled with device carrier
Door
Single
Transparent
48
No Terminals
650
59 W
thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
12
320 mm
735 mm
107 mm
3.95 kg
73 mm
box 1 piece
351 mm
130 mm
751 mm
8000126114140
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U