41A12X32
1SLM004100A1207
Mistral41F
8000126119213
Consumer unit , Flush mounting, 36 modules, 3 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 600 mm x 320 mm x 107 mm
MISTRAL41F flush transparent door 36M 3F;MISTRAL41F transparent door 36M 3R
50 W
0
3
Snap Function
assembled with device carrier
Door
Flush mounting
Single
Transparent
thermoplastic
Plastic
Yes
with Notch
36
RAL 9016 - Traffic White
Traffic white
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
12
320 mm
600 mm
107 mm
2.75 kg
73 mm
box 4 piece
400 mm
525 mm
610 mm
12.15 kg
8000126119220
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U