41A18X22
1SLM004100A1206
Mistral41F
8000126119190
Consumer unit MISTRAL41F, Flush mounting, 36 modules, 2 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 430 mm x 107 mm
MISTRAL41F flush transparent door 36M 2F;MISTRAL41F transparent door 36M 2R
0
2
Snap Function
assembled with device carrier
Door
Single
Transparent
36
No Terminals
650
47 W
thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
18
430 mm
435 mm
107 mm
2.55 kg
73 mm
box 3 piece
400 mm
525 mm
600 mm
8.8 kg
8000126119206
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U