41A12X22
1SLM004100A1205
Mistral41F
8000126119138
Consumer unit , Flush mounting, 24 modules, 2 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 320 mm x 107 mm
MISTRAL41F flush transparent door 24M;MISTRAL41F transparent door 24M
0
2
Snap Function
assembled with device carrier
Door
Single
Transparent
24
No Terminals
650
41 W
thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
12
320 mm
435 mm
107 mm
1.95 kg
73 mm
box 5 piece
400 mm
525 mm
600 mm
10.95 kg
8000126119145
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U