Loading Images..
No label translation
General Information
Extended Product Type:
41A12X22
Product ID:
1SLM004100A1205
ABB Type Designation:
Mistral41F
EAN:
8000126119138
Catalog Description:
Consumer unit , Flush mounting, 24 modules, 2 row(s), IP41,  Door: Single, Plastic, Transparent, Dimensions: 435 mm x 320 mm x 107 mm
Long Description:
MISTRAL41F flush transparent door 24M;MISTRAL41F transparent door 24M
Technical
Power Loss:
41 W
Number of Line Terminals:
0
Number of Rows:
2
Closure Type:
Snap Function
Configuration Type:
assembled with device carrier
Cover Plate Type:
Door
Mounting Type:
Flush mounting
Door Type:
Single
Door Surface Finishing:
Transparent
Enclosure Material:
thermoplastic
Housing Material:
Plastic
Transparent Door:
Yes
Cover Style:
with Notch
DIN Place Units:
24
RAL Number:
RAL 9016 - Traffic White
Color:
Traffic white
Terminal Type:
No Terminals 
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Protection Class:
Isolated (Class II)
Dimensions
Width in Number of Modular Spacings:
12
Product Net Width:
320 mm
Product Net Height:
435 mm
Product Net Depth / Length:
107 mm
Product Net Weight:
1.95 kg
Built-In Depth (t2):
73 mm
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
400 mm
Package Level 1 Height:
525 mm
Package Level 1 Depth / Length:
600 mm
Package Level 1 Gross Weight:
10.95 kg
Package Level 1 EAN:
8000126119145
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
Building Information Modeling – BIM:
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
U
No downloads available