41A12X12
1SLM004100A1203
Mistral41F
8000126112412
Consumer unit MISTRAL41F, Flush mounting, 12 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 320 mm x 107 mm
MISTRAL41F flush transparent door 12M;MISTRAL41F transparent door 12M
0
1
Snap Function
Assembled with DIN-rail
Door
Single
Transparent
12
No Terminals
650
22 W
thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
320 mm
250 mm
107 mm
1.1 kg
73 mm
box 9 piece
400 mm
525 mm
600 mm
11 kg
8000126112429
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U