41A08X12
1SLM004100A1202
Mistral41F
8000126112399
Consumer unit MISTRAL41F, Flush mounting, 8 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 232 mm x 107 mm
MISTRAL41F flush transparent door 8M;MISTRAL41F transparent door 8M
0
1
Snap Function
Assembled with DIN-rail
Door
Single
Transparent
8
No Terminals
650
18 W
thermoplastic
Plastic
Yes
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
232 mm
250 mm
107 mm
0.83 kg
73 mm
box 12 piece
400 mm
525 mm
600 mm
11 kg
8000126112405
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U