41A06X12
1SLM004100A1201
Mistral41F
8000126114096
Consumer unit , Flush mounting, 6 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 202 mm x 192 mm x 104 mm
MISTRAL41F flush transparent door 6M;MISTRAL41F transparent door 6M
14 W
0
1
Snap Function
Assembled with DIN-rail
Door
Flush mounting
Single
Transparent
thermoplastic
Plastic
Yes
with Notch
6
RAL 9016 - Traffic White
Traffic white
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
192 mm
202 mm
104 mm
0.55 kg
73 mm
box 18 piece
400 mm
510 mm
610 mm
11.1 kg
8000126114102
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U