41A18X41
1SLM004100A1110
Mistral41F
8000126119114
Consumer unit MISTRAL41F, Flush mounting, 72 modules, 4 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 735 mm x 430 mm x 127 mm
MISTRAL41F flush Opaque door 72M;MISTRAL41F Opaque door 72M
0
4
Snap Function
assembled with device carrier
Door
Single
Opaque
72
No Terminals
650
82 W
thermoplastic
Plastic
No
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
18
430 mm
735 mm
127 mm
5.05 kg
93 mm
box 1 piece
460 mm
142 mm
751 mm
8000126119121
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U