41A18X41
41A18X41
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

41A18X41

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL41F
- Show Less..
No label translation
General Information
Extended Product Type:
41A18X41
Product ID:
1SLM004100A1110
ABB Type Designation:
Mistral41F
EAN:
8000126119114
Catalog Description:
Consumer unit , Flush mounting, 72 modules, 4 row(s), IP41,  Door: Single, Plastic, Opaque, Dimensions: 735 mm x 430 mm x 127 mm
Long Description:
MISTRAL41F flush Opaque door 72M;MISTRAL41F Opaque door 72M
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Line Terminals:
0
Number of Rows:
4
Closure Type:
Snap Function
Configuration Type:
assembled with device carrier
Cover Plate Type:
Door
Door Type:
Single
Door Surface Finishing:
Opaque
DIN Place Units:
72
Terminal Type:
No Terminals 
Glow Wire Test:
650
Electrical
Power Loss:
82 W
Design
Enclosure Material:
thermoplastic
Housing Material:
Plastic
Door Material:
Plastic
Transparent Door:
No
Cover Style:
with Notch
RAL Number:
RAL 9016 - Traffic White
Color:
Traffic white
Number of Modules:
72
Material Compliance
RoHS Information:
9AKK108468A2405
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20221015
REACH Declaration:
9AKK108469A7731
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Environmental
Degree of Protection:
IP41
Protection Class:
Isolated (Class II)
Dimensions
Width in Number of Modular Spacings:
18
Product Net Width:
430 mm
Product Net Height:
735 mm
Product Net Depth / Length:
127 mm
Product Net Weight:
5.05 kg
Built-In Depth (t2):
93 mm
Engineering
Building Information Modeling – BIM:
9AKK107046A8394
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
460 mm
Package Level 1 Height:
142 mm
Package Level 1 Depth / Length:
751 mm
Package Level 1 Gross Weight:
5.05 kg
Package Level 1 EAN:
8000126119121
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108468A2405
Installation
Instructions and Manuals:
9AKK107046A4893
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC000214 - Small distribution board
ETIM 9:
EC000214 - Small distribution board
eClass:
V11.0 : 27142409
Object Classification Code:
U
No downloads available
There are no related links available
6.3.0.53655