41A18X21
1SLM004100A1106
Mistral41F
8000126118629
Consumer unit , Flush mounting, 36 modules, 2 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 435 mm x 430 mm x 107 mm
MISTRAL41F flush Opaque door 36M 2F;MISTRAL41F Opaque door 36M 2R
47 W
0
2
Snap Function
assembled with device carrier
Door
Flush mounting
Single
Opaque
thermoplastic
Plastic
No
with Notch
36
RAL 9016 - Traffic White
Traffic white
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
18
430 mm
435 mm
107 mm
2.55 kg
73 mm
box 3 piece
400 mm
525 mm
600 mm
8.8 kg
8000126118636
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U