41A18X11
1SLM004100A1104
Mistral41F
8000126119572
Consumer unit , Flush mounting, 18 modules, 1 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 250 mm x 430 mm x 107 mm
MISTRAL41F flush Opaque door 18M;MISTRAL41F Opaque door 18M
27 W
0
1
Snap Function
Assembled with DIN-rail
Door
Flush mounting
Single
Opaque
thermoplastic
Plastic
No
with Notch
18
RAL 9016 - Traffic White
Traffic white
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
IP41
Isolated (Class II)
430 mm
250 mm
107 mm
1.4 kg
73 mm
box 6 piece
400 mm
525 mm
600 mm
9.5 kg
8000126119619
1 piece
EC000214 - Small distribution board
Product Not in WEEE Scope
V11.0 : 27142409
U