41A06X11
1SLM004100A1101
Mistral41F
8000126118995
Consumer unit MISTRAL41F, Flush mounting, 6 modules, 1 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 202 mm x 192 mm x 104 mm
MISTRAL41F flush Opaque door 6M;MISTRAL41F Opaque door 6M
0
1
Snap Function
Assembled with DIN-rail
Door
Single
Opaque
6
No Terminals
650
14 W
thermoplastic
Plastic
No
with Notch
RAL 9016 - Traffic White
Traffic white
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
IP41
Isolated (Class II)
192 mm
202 mm
104 mm
0.55 kg
73 mm
box 18 piece
400 mm
510 mm
610 mm
11.1 kg
8000126119008
1 piece
EC000214 - Small distribution board
V11.0 : 27142409
U