41A04X11
1SLM004100A1100
Mistral41F
8000126119558
Consumer unit , Flush mounting, 4 modules, 1 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 202 mm x 152 mm x 104 mm
MISTRAL41F flush Opaque door 4M;MISTRAL41F Opaque door 4M
Δt = 30K 11 W
0
1
Snap Function
Assembled with DIN-rail
Door
Flush mounting
Single
Opaque
thermoplastic
Plastic
No
Closed
4
RAL 9016 - Traffic White
Traffic white
No Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20221015
True - contains substances > 0.1 mass percentage
20240429
IP41
Isolated (Class II)
152 mm
202 mm
104 mm
0.473 kg
73 mm
pack 1 piece
400 mm
525 mm
600 mm
12.45 kg
8000126119565
1 piece
EC000214 - Small distribution board
Product Not in WEEE Scope
V11.0 : 27142409
U