MZAG18
MZAG18
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MZAG18

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
MZAG18
Product ID:
1SL1947A00
EAN:
8000126102413
Catalog Description:
Enclosure accessories cover  MISTRAL65/65H accessories, 18 modules, 1 row(s), Dimensions: 150 mm x 352 mm x 19 mm
Long Description:
Central blind panel 18M MISTRAL65;Central blind panel 18M Mistral65
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Number of Rows:
1
Accessory Type:
Central blind panel 18M
DIN Place Units:
18
Design
Material:
Plastic
RAL Number:
RAL 7035 - Light Grey
Color:
Grey
Number of Modules:
18
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Dimensions
Width in Number of Modular Spacings:
18
Product Net Width:
352 mm
Product Net Height:
150 mm
Product Net Depth / Length:
19 mm
Product Net Weight:
0.173 kg
Container Information
Package Level 1 Units:
pack 1 piece
Package Level 1 Width:
153.000 mm
Package Level 1 Height:
19.000 mm
Package Level 1 Depth / Length:
355.000 mm
Package Level 1 Gross Weight:
0.17 kg
Package Level 1 EAN:
8000126102413
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1700268
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC000771 - Cover strip (modular) for meter-/distribution board
ETIM 9:
EC000771 - Cover strip (modular) for meter-/distribution board
eClass:
V11.0 : 27142413
No downloads available
There are no related links available
6.3.0.53655