MZAG18
1SL1947A00
8000126102413
Enclosure accessories cover , 18 modules, 1 row(s), Dimensions: 150 mm x 352 mm x 19 mm
Central blind panel 18M MISTRAL65;Central blind panel 18M Mistral65
MISTRAL65
MISTRAL65H
1
Central blind panel 18M
18
Plastic
RAL 7035 - Light Grey
Grey
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
352 mm
150 mm
19 mm
0.173 kg
pack 1 piece
153.000 mm
19.000 mm
355.000 mm
0.17 kg
1 piece
1700268
EC000771 - Cover strip (modular) for meter-/distribution board
V11.0 : 27142413