MZAG13
1SL1946A00
8000126100518
Enclosure accessories cover , 12 modules, 1 row(s), Dimensions: 125 mm x 243 mm x 19 mm
blind panel 12M MISTRAL65;blind panel 12M Mistral65
MISTRAL65
MISTRAL65H
1
Blind panel 12M
Plastic
12
RAL 7035 - Light Grey
Grey
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
243 mm
125 mm
19 mm
0.077 kg
pack 1 piece
135.000 mm
19.000 mm
247.000 mm
0.107 kg
1 piece
1700259
EC000771 - Cover strip (modular) for meter-/distribution board
V11.0 : 27142413