MZAG12
1SL1945A00
8000126100488
Enclosure accessories cover , 12 modules, 1 row(s), Dimensions: 150 mm x 243 mm x 19 mm
MISTRAL65-65H Accessories, Central blind panel 12M Mistral65
MISTRAL65
MISTRAL65H
1
Central blind panel 12M
12
Plastic
RAL 7035 - Light Grey
Grey
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
243 mm
150 mm
19 mm
0.133 kg
pack 1 piece
153.000 mm
19.000 mm
247.000 mm
0.125 kg
1 piece
1700258
EC000771 - Cover strip (modular) for meter-/distribution board
V11.0 : 27142413