MZRB65
MZRB65
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MZRB65

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
MZRB65
Product ID:
1SL1942A00
EAN:
8000126102772
Catalog Description:
Enclosure accessories trunking , Dimensions: 80 mm x 310 mm x 98 mm
Long Description:
MISTRAL65-65H Accessories, Adapter for trunking MISTRAL65
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Accessory Type:
Adapter for trunking
Design
Material:
Plastic
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Dimensions
Product Net Width:
310 mm
Product Net Height:
80 mm
Product Net Depth / Length:
98 mm
Product Net Weight:
0.245 kg
Container Information
Package Level 1 Units:
pack 1 piece
Package Level 1 Width:
294.000 mm
Package Level 1 Height:
310.000 mm
Package Level 1 Depth / Length:
390.000 mm
Package Level 1 Gross Weight:
2.548 kg
Package Level 1 EAN:
8000126102772
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC002625 - Mounting accessories (enclosure/cabinet)
ETIM 9:
EC002625 - Mounting accessories (enclosure/cabinet)
eClass:
V11.0 : 27182807
No downloads available
There are no related links available
6.3.0.53655