MZKT25P10
MZKT25P10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MZKT25P10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
MZKT25P10
Product ID:
1SL1937A00
EAN:
8000126103304
Catalog Description:
Enclosure accessories cable grommets  MISTRAL65/65H accessories, Dimensions: 32 mm x 32 mm x 5 mm
Long Description:
Cable gland ø 25
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Model Number:
Membrane
Number of Connection Holes:
0
Accessory Type:
Cable gland
Thread Type:
Metric
Design
Material:
Rubber
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Dimensions
Product Net Width:
32 mm
Product Net Height:
32 mm
Product Net Depth / Length:
5 mm
Product Net Weight:
0.006 kg
Container Information
Package Level 1 Units:
pack 1 piece
Package Level 1 Width:
116.000 mm
Package Level 1 Height:
164.000 mm
Package Level 1 Depth / Length:
274.000 mm
Package Level 1 Gross Weight:
0.624 kg
Package Level 1 EAN:
8000126103304
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3411059
E-Number (Norway):
1700252
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC000211 - Gland plate for enclosure/cabinet
ETIM 9:
EC000211 - Gland plate for enclosure/cabinet
eClass:
V11.0 : 27142421
No downloads available
There are no related links available
6.3.0.53655