MZS65
1SL1931A00
8000126102956
Enclosure accessories lock , Dimensions: 116.000 mm x 164.000 mm x 274.000 mm
Lock with Key MISTRAL65;Lock with key MISTRAL65
MISTRAL65
MISTRAL65H
Lock with key
Cylinder
Key
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
164.000 mm
116.000 mm
274.000 mm
0.026 kg
bag 1 piece
228.000 mm
306.000 mm
356.000 mm
7.956 kg
1 piece
3405658
1700247
EC000327 - Lock system for enclosure/cabinet
V11.0 : 27400641