1SLM006500A1929
1SL1929A00
8000126103274
Enclosure accessories module blanking plate Consumer units accessories, 12 modules, 1 row(s), Dimensions: 51.8 mm x 229.8 mm x 10 mm
Module cover 12M MISTRAL65;Module cover 12M MISTRAL65
MISTRAL65
MISTRAL65H
1
module blanking plate
12
750
Untreated
Plastic
RAL 7035 - Light Grey
Light grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20220920
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
229.8 mm
51.8 mm
10 mm
0.029 kg
box 5 piece
306 mm
228 mm
356 mm
0.150 kg
8000126103281
8000126103298
1 piece
3405670
EC000771 - Cover strip (modular) for meter-/distribution board
V11.0 : 27142413