1SLM006500A1929
1SLM006500A1929
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

1SLM006500A1929

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
1SLM006500A1929
Product ID:
1SL1929A00
EAN:
8000126103274
Catalog Description:
Enclosure accessories module blanking plate  Consumer units accessories, 12 modules, 1 row(s), Dimensions: 51.8 mm x 229.8 mm x 10 mm
Long Description:
Module cover 12M MISTRAL65;Module cover 12M MISTRAL65
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Number of Rows:
1
Accessory Type:
module blanking plate
DIN Place Units:
12
Glow Wire Test:
750
Design
Surface Finishing:
Untreated
Material:
Plastic
RAL Number:
RAL 7035 - Light Grey
Color:
Light grey
Number of Modules:
12
Material Compliance
RoHS Declaration:
9AKK108467A3199
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220920
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Dimensions
Product Net Width:
229.8 mm
Product Net Height:
51.8 mm
Product Net Depth / Length:
10 mm
Product Net Weight:
0.029 kg
Container Information
Package Level 1 Units:
box 5 piece
Package Level 1 Width:
306 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
356 mm
Package Level 1 Gross Weight:
0.150 kg
Package Level 1 EAN:
8000126103281
Package Level 2 EAN:
8000126103298
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3405670
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC000771 - Cover strip (modular) for meter-/distribution board
ETIM 9:
EC000771 - Cover strip (modular) for meter-/distribution board
eClass:
V11.0 : 27142413
No downloads available
There are no related links available
6.3.0.53655