MZB65P4
MZB65P4
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MZB65P4

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
MZB65P4
Product ID:
1SL1927A00
EAN:
8000126100549
Catalog Description:
Enclosure accessories wall brackets , Dimensions: 131 mm x 139 mm x 239 mm
Long Description:
Wall fixing brackets (4pcs) MISTRAL65;Wall fixing brackets (4 pcs) MISTRAL65
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H
Accessory Type:
Wall fixing brackets
Design
Material:
Plastic
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Dimensions
Product Net Width:
139 mm
Product Net Height:
131 mm
Product Net Depth / Length:
239 mm
Product Net Weight:
0.045 kg
Container Information
Package Level 1 Units:
pack 1 piece
Package Level 1 Width:
131.000 mm
Package Level 1 Height:
239.000 mm
Package Level 1 Depth / Length:
319.000 mm
Package Level 1 Gross Weight:
1.404 kg
Package Level 1 EAN:
8000126100549
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3405569
E-Number (Norway):
1700246
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC002625 - Mounting accessories (enclosure/cabinet)
ETIM 9:
EC002625 - Mounting accessories (enclosure/cabinet)
eClass:
V11.0 : 27182807
No downloads available
There are no related links available
6.3.0.53655