MZM218
MZM218
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MZM218

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Consumer Units
  5. Consumer Units
  6. MISTRAL65
- Show Less..
No label translation
General Information
Extended Product Type:
MZM218
Product ID:
1SL1923A00
EAN:
8000126102147
Catalog Description:
Enclosure accessories mounting plate , 18 modules, 2 row(s), Dimensions: 306 mm x 360 mm x 2 mm
Long Description:
Metal base plate 2 x 18M MISTRAL65;Metal base plate 2x18M Mistral65
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable for Product Class:
MISTRAL65

MISTRAL65H

MISTRAL65H Switchboard
Number of Rows:
2
Accessory Type:
Base plates
Construction Material:
Metal
DIN Place Units:
18
Design
Surface Finishing:
Hot-dip galvanized
Material:
Steel
Number of Modules:
18
Material Compliance
REACH Declaration:
9AKK108469A7731
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
Product Not in WEEE Scope
Dimensions
Width in Number of Modular Spacings:
36
Product Net Width:
360 mm
Product Net Height:
306 mm
Product Net Depth / Length:
2 mm
Product Net Weight:
1.95 kg
Container Information
Package Level 1 Units:
pack 1 piece
Package Level 1 Width:
310.000 mm
Package Level 1 Height:
8.000 mm
Package Level 1 Depth / Length:
360.000 mm
Package Level 1 Gross Weight:
1.95 kg
Package Level 1 EAN:
8000126102147
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1700257
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC000771 - Cover strip (modular) for meter-/distribution board
ETIM 9:
EC000771 - Cover strip (modular) for meter-/distribution board
eClass:
V11.0 : 27142413
No downloads available
There are no related links available
6.3.0.53655