MZM118
1SL1922A00
8000126095579
Enclosure accessories mounting plate MISTRAL65/65H accessories, 18 modules, 1 row(s), Dimensions: 116 mm x 360 mm x 2 mm
Metal base plate 18M MISTRAL65;Metal base plate 18M Mistral65
MISTRAL65
MISTRAL65H
MISTRAL65H Switchboard
1
Base plates
Metal
18
Hot-dip galvanized
Steel
False - does not contain substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
360 mm
116 mm
2 mm
0.64 kg
pack 1 piece
130.000 mm
8.000 mm
330.000 mm
1 piece
1700256
EC000771 - Cover strip (modular) for meter-/distribution board
V11.0 : 27142413