MZM212
1SL1921A00
8000126100303
Enclosure accessories mounting plate , 12 modules, 2 row(s), Dimensions: 306 mm x 250 mm x 2 mm
Opaque door 8M MISTRAL65;Metal base plate 2x12M Mistral65
MISTRAL65
MISTRAL65H
MISTRAL65H Switchboard
2
Base plates
Hot-dip galvanized
Metal
Steel
12
False - does not contain substances > 0.1 mass percentage
20240429
24
250 mm
306 mm
2 mm
1.33 kg
pack 1 piece
310.000 mm
8.000 mm
250.000 mm
1 piece
1700255
EC000771 - Cover strip (modular) for meter-/distribution board
Product Not in WEEE Scope
V11.0 : 27142413