MZM112
1SL1920A00
8000126100204
Enclosure accessories mounting plate , 12 modules, 1 row(s), Dimensions: 116 mm x 250 mm x 2 mm
Metal base plate 12M MISTRAL65;Metal base plate 12M Mistral65
MISTRAL65
MISTRAL65H
MISTRAL65H Switchboard
1
Base plates
Hot-dip galvanized
Metal
Steel
12
False - does not contain substances > 0.1 mass percentage
20240429
250 mm
116 mm
2 mm
0.4 kg
pack 1 piece
130.000 mm
8.000 mm
220.000 mm
1 piece
1700254
EC000771 - Cover strip (modular) for meter-/distribution board
Product Not in WEEE Scope
V11.0 : 27142413