1SLM006500A1915
1SL1915A00
8000126103021
Enclosure accessories door MISTRAL65/65H accessories, 54 modules, 3 row(s), Door: Single, Transparent, Dimensions: 36.000 mm x 291.000 mm x 423.000 mm
MISTRAL65-65H Accessories, Transparent door 54M Mistral65
MISTRAL65
MISTRAL65H
3
door
Single
Transparent
54
750
Plastic
blue petrol
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
291.000 mm
36.000 mm
423.000 mm
0.932 kg
box 1 piece
330 mm
530 mm
445 mm
9.053 kg
1 piece
3405657
EC000775 - Cover for distribution board
V11.0 : 27142413