1SLM006500A1914
1SL1914A00
8000126103335
Enclosure accessories door , 54 modules, 3 row(s), Door: Single, Opaque, Dimensions: 530.000 mm x 330.000 mm x 445.000 mm
MISTRAL65-65H Accessories, Opaque door 54M Mistral65
MISTRAL65
MISTRAL65H
3
door
Single
Opaque
Plastic
54
Light grey
True - contains substances > 0.1 mass percentage
20240429
330.000 mm
530.000 mm
445.000 mm
0.932 kg
box 1 piece
330 mm
530 mm
445 mm
1.120 kg
1 piece
3405649
EC000775 - Cover for distribution board
Product Not in WEEE Scope
V11.0 : 27142413