1SLM006500A1913
1SL1913A00
8000126100143
Enclosure accessories door , 36 modules, 2 row(s), Door: Single, Transparent, Dimensions: 36.000 mm x 291.000 mm x 423.000 mm
Transparent door 36M / 72M MISTRAL65;Transparent door 36M / 72M Mistral65
MISTRAL65
MISTRAL65H
2
door
Single
Transparent
36
750
Plastic
blue petrol
True - contains substances > 0.1 mass percentage
20240429
Product Not in WEEE Scope
291.000 mm
36.000 mm
423.000 mm
0.570 kg
box 1 piece
330 mm
530 mm
445 mm
9.053 kg
1 piece
3405656
EC000775 - Cover for distribution board
V11.0 : 27142413